Product  PKG3M-20-PSG3M/TEL

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6630392
    • Female M8, straight, 3-pin
    • Male M8, straight, 3-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 20 m
#

Select Country

Turck worldwide

to top